??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24500.0121 Tommy Screw
HELP_VARIABLE
Company
Halder
Description
EH 24500. - Tommy Screws with moveable pin, DIN 6306 / with Thrust Pad, DIN 6311, form E
Bill of material
24500.0121 Tommy Screw
BESTNR
Ref. No.
24500.0121
AUS
Version
with thrust pad, form E
D1
Thread
M20
L1
70 mm
D2
30 mm
D3
16 mm
D4
15.5 mm
D5
40 mm
L2
45 mm
L3
140 mm
L4
60 mm
L5
75.5 mm
A
min.
4 °
G
Weight
653 g
Embedded user actions